LECSS-T Series AC Servo Motor Driver Absolute Type SSCNETⅢ/H Type
Option configuration
Reset
Details
Driver Type
-- Please select --
S(SSCNETⅢ/H Type)
1
Power Supply Voltage
-- Please select --
2(200 To 240 VAC (50/60 Hz) For LECSB2-T/LECSS2-T; 200 To 230 VAC (50/60 Hz) For LECSC2-T)
2
Compatible Motor Type
-- Please select --
T5(AC Servo Motor T6 (Absolute Encoder), Capacity 100W)
T7(AC Servo Motor T7 (Absolute Encoder), Capacity 200W)
T8(AC Servo Motor T8 (Absolute Encoder), Capacity 400W)
T9(AC Servo Motor T9 (Absolute Encoder),Capacity 750W)
3
-- UnSelected
-- Selected
-- Selection invalid