LECSB Series AC Servo Motor Driver Absolute Type Pulse Input Type(Manufacture discontinued)
Option configuration
Reset
Details
Driver Type
-- Please select --
B(Pulse Input Type)
1
Power Supply Voltage
-- Please select --
1(100~120 VAC (50/60 Hz))
2(200~230 VAC (50/60 Hz))
2
Compatible Motor Type
-- Please select --
S5(AC Servo Motor S6 (Absolute Encoder), Capacity 100W)
S7(AC Servo Motor S7 (Absolute Encoder), Capacity 200W)
S8(AC Servo Motor S8 (Absolute Encoder), Capacity 400W)
3
-- UnSelected
-- Selected
-- Selection invalid