LECSA Series AC Servo Motor Driver Incremental Type
Option configuration
Reset
Details
Driver Type
-- Please select --
A(Pulse Input Type/Positioning Type)
1
Power Supply Voltage
-- Please select --
1(100~120 VAC (50/60 Hz))
2(200~230 VAC (50/60 Hz))
2
Compatible Motor Type
-- Please select --
S1(AC Servo Motor S2 (Incremental Encoder), Capacity 100W)
S3(AC Servo Motor S3 (Incremental Encoder), Capacity 200W)
S4(AC Servo Motor S4 (Incremental Encoder), Capacity 400W)
3
-- UnSelected
-- Selected
-- Selection invalid