LEBQ-X1 Series Electric Stopper Cylinder
Option configuration
Reset
Details
Mounting Style
-- Please select --
A(Both Ends Tapped Style)
B(Through-hole)
1
Size
-- Please select --
32(Size 30)
50(Size 50)
2
Non-rotating Direction
-- Please select --
E(Motor Clockwise Rotation 180°)
L(Motor Clockwise Rotation 90°)
M(as the Same Direction as Motor)
R(Motor Clockwise Rotation 270°)
3
Stroke
-- Please select --
20(Stroke 20 mm)
30(Stroke 30 mm)
Range
4
Rod End Configuration
-- Please select --
B(Lever Type(Energy Absorbing Adjustable Deformation))
C(Lever Type(Energy Absorbing Adjustable Deformation; With Cancel Cap Applicable))
D(Lever Type(Energy Absorbing Adjustable Deformation; With Lock Mechanism Applicable))
E(Lever Type(Energy Absorbing Adjustable Deformation; With Cancel Cap + Lock Mechanism Applicable))
K(Chamfered Type)
L(Lever Type(Non-adjustable))
R(Roller Type)
5
Motor Option
-- Please select --
-(None)
C(With Motor Cover)
6
Actuator Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
7
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
8(8 m)
A(10 m)
B(15 m)
C(20 m)
8
Controller Type
-- Please select --
-(Without Controller)
1N(With Program Less Type controller NPN)
1P(With Program Less Type controller PNP)
6N(With controller NPN(Manufacture discontinued))
6P(With controller PNP(Manufacture discontinued))
9
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
10
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
11
-- UnSelected
-- Selected
-- Selection invalid