LAT3 Series Card Motor
Option configuration
Reset
Details
Sensor Resolution
-- Please select --
-(30μm)
F(1.25μm)
M(5μm)
1
Stroke
-- Please select --
10(Stroke 10 mm)
20(Stroke 20 mm)
30(Stroke 30 mm)
50(Stroke 50 mm)
Range
2
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1 m)
3(3 m)
5(5 m)
3
Controller Type
-- Please select --
-(Without Controller)
P(With controller LATC4(PNP))
AN(With controller LATCA(NPN))
AP(With controller LATCA(PNP))
N(With controller LATC4(NPN))
4
I/O Cable Length
-- Please select --
-(Without Cable)
1(1 m)
3(3 m)
5(5 m)
5
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
6
I/O Cable Specification Change
-- Please select --
-(No Specification Change)
X152(Without Shield)
7
-- UnSelected
-- Selected
-- Selection invalid