KS-KX Series Rotary One-touch Fittings
Option configuration
Reset
Details
One-touch Fitting
-- Please select --
S(Standard Type)
X(High Speed Type)
1
Type
-- Please select --
H(Male Connector)
L(Male Elbow)
2
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
3
Bore Size
-- Please select --
01(R1/8 Rc1/8)
02(R1/4 Rc1/4)
03(R3/8 Rc3/8)
04(R1/2 Rc1/2)
M5(M5X0.8)
M6(M6X1.0)
4
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
5
-- UnSelected
-- Selected
-- Selection invalid