KRM Series FR One-touch Fittings Manifold, Flame Resistant (Equivalent to UL-94 Standard V-0)
Option configuration
Reset
Details
Type
-- Please select --
11(Port A:One-touch Fitting Port B:One-touch Fitting)
12(Port A:One-touch Fitting Port B:Rc Female Thread)
1
Applicable Tubing O.D.
-- Please select --
06(Φ6mm)
08(Φ8mm)
2
Bore Size
-- Please select --
02(R1/4 Rc1/4)
03(R3/8 Rc3/8)
10(Φ10mm)
12(Φ12mm)
3
Number of Ports
-- Please select --
6(6)
10(10)
4
-- UnSelected
-- Selected
-- Selection invalid