KR-W2 Series FR One-touch Fittings, Flame Resistant (Equivalent to UL-94 Standard V-0)
Option configuration
Reset
Details
Type
-- Please select --
E(Bulkhead Connector、Bulkhead Union)
H(Male Connector)
K(45° Male Elbow)
L(Male Elbow)
R(Different Diameter Module)
T(Branch Tee、Tee Union)
U(Union Y)
V(Swivel Elbow)
W(Swivel Long Elbow)
Y(Male Run Tee)
1
Applicable Tubing O.D.
-- Please select --
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
2
Bore Size
-- Please select --
00(Same tubing size)
01(R1/8 Rc1/8)
02(R1/4 Rc1/4)
03(R3/8 Rc3/8)
04(R1/2 Rc1/2)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
99(Same dia. Rod)
M5(M5X0.8)
3
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
4
Made To Order
-- Please select --
-(Standard)
X2(Copper-Free)
5
-- UnSelected
-- Selected
-- Selection invalid