KQG2-F Series FDA Compliant Fittings Stainless Steel 316 One-touch Fittings Applicable Tubing: Inch Size, Connection Thread: UNF, NPT Female Connector
Option configuration
Reset
Details
Model
-- Please select --
F(Female Connector)
1
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
07(Inch Size:Φ1/4")
09(Inch Size:Φ5/16")
11(Inch Size:Φ3/8")
13(Inch Size:Φ1/2")
2
Connection Thread
-- Please select --
N01(NPT1/8)
N02(NPT1/4)
N03(NPT3/8)
N04(NPT1/2)
3
-- UnSelected
-- Selected
-- Selection invalid