KQB2-F Series FDA Compliant Fittings Metal One-touch Fittings Applicable Tubing: Metric Size, Connection Thread: M, R, Rc Different Diameter Union "Y"
Option configuration
Reset
Details
Model
-- Please select --
U(Different Diameter Union "Y")
1
Applicable Tubing O.D.a
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
23(Φ3.2 mm)
2
Applicable Tubing O.D.b
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
3
-- UnSelected
-- Selected
-- Selection invalid