KQB2 Series Metal One-touch Fittings Connection Thread:M,R,Rc KQB2S Hexagon Socket Head Male Connector
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
23(Φ3.2 mm)
1
Connection Thread
-- Please select --
01(R1/8 Without Thread Seal)
01S(R1/8 With Thread Seal)
02(R1/4 Without Thread Seal)
02S(R1/4 With Thread Seal)
03(R3/8 Without Thread Seal)
03S(R3/8 With Thread Seal)
04(R1/2 Without Thread Seal)
04S(R1/2 With Thread Seal)
M5(M5X0.8)
2
-- UnSelected
-- Selected
-- Selection invalid