KQB2 Series Metal One-touch Fittings Connection Thread:G KQB2L-G Male Elbow
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
1
Connection Thread
-- Please select --
G01(G1/8)
G02(G1/4)
G03(G3/8)
G04(G1/2)
2
-- UnSelected
-- Selected
-- Selection invalid