KQB2 Series Metal One-touch Fittings Connection Thread:M,R,Rc KQB2E-00 Bulkhead Union
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
23(Φ3.2 mm)
1
-- UnSelected
-- Selected
-- Selection invalid