KQ2ZF Series Metric Size One-touch Fittings Connection Thread:R,Rc Branch Universal Female Elbow With Face Seal
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
1
Bore Size
-- Please select --
01(R1/8 Rc1/8)
02(R1/4 Rc1/4)
03(R3/8 Rc3/8)
04(R1/2 Rc1/2)
2
Thread Material/Surface Treatment
-- Please select --
A(Brass)
N(Brass+Electroless Nickel Plated)
3
-- UnSelected
-- Selected
-- Selection invalid