KQ2W Series Oval Type Inch Size One-touch Fittings Connection Thread: NPT Extended Male Elbow
Option configuration
Reset
Details
Model
-- Please select --
W(Extended Male Elbow)
1
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
05(Φ3/16")
2
Port Size
-- Please select --
33(NPT1/16)
34(NPT1/8)
35(NPT1/4)
3
Thread Material/Surface Treatment
-- Please select --
A(Brass)
N(Brass+Electroless Nickel Plated)
4
Male Thread Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
5
Type
-- Please select --
1(Oval Type Release Button)
6
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
X35(Body Color:Black Release Button Color:Orange)
7
-- UnSelected
-- Selected
-- Selection invalid