KQ2W-G Series Metric Size One-touch Fittings Stainless Steel Extended Male Elbow Connection Thread M
Option configuration
Reset
Details
Model
-- Please select --
W(Extended Male Elbow)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
2
Port Size
-- Please select --
M5(M5X0.8)
3
Thread Material
-- Please select --
G(Stainless Steel 303)
4
Male Thread Seal Method
-- Please select --
-(Without Sealant)
5
Type
-- Please select --
1(Oval Type Release Button)
6
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: White Vaseline;Release Button Color: White)
7
-- UnSelected
-- Selected
-- Selection invalid