KQ2VF Series Series Metric Size One-touch Fittings Universal Female Elbow With Sealant
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
1
Connection Thread
-- Please select --
01(R1/8 Rc1/8)
02(R1/4 Rc1/4)
03(R3/8 Rc3/8)
04(R1/2 Rc1/2)
2
Thread Material/Surface Treatment
-- Please select --
A(Brass)
N(Brass+Electroless Nickel Plated)
3
Male Thread Seal Method
-- Please select --
-(None)
S(With Thread Sealant)
4
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
X35(Body Color:Black Release Button Color:Light Gray)
5
-- UnSelected
-- Selected
-- Selection invalid