KQ2V Series Oval Type Metric Size One-touch Fittings Connection Thread: R Universal Male Elbow(Face Seal)
Option configuration
Reset
Details
Model
-- Please select --
V(Universal Male Elbow)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
2
Port Size
-- Please select --
01(R1/8)
02(R1/4)
3
Thread Material/Surface Treatment
-- Please select --
A(Brass)
N(Brass+Electroless Nickel Plated)
4
Type
-- Please select --
1(Oval Type Release Button)
5
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
X35(Body Color:Black Release Button Color:Light Gray)
6
-- UnSelected
-- Selected
-- Selection invalid