KQ2S Series Metric Size One-touch Fittings Hexagon Socket Head Male Connector
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
23(Φ3.2 mm)
1
Connection Thread
-- Please select --
M3(M3X0.5)
M5(M5X0.8)
M6(M6X1.0)
2
Thread Material/Surface Treatment
-- Please select --
A(Brass)
G(Stainless Steel 303(Connection Thread/Only Male Thread And M3))
N(Brass+Electroless Nickel Plated)
3
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
4
-- UnSelected
-- Selected
-- Selection invalid