KQ2N Series Metric Size One-touch Fittings Reducer Nipple
Option configuration
Reset
Details
Applicable Fitting a
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
1
Applicable Fitting b
-- Please select --
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
2
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
3
-- UnSelected
-- Selected
-- Selection invalid