KQ2L Series Metric Size Uni One-touch Fittings Male Elbow With Gasket Seal
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
1
Bore Size
-- Please select --
U01(Uni1/8)
U02(Uni1/4)
U03(Uni3/8)
U04(Uni1/2)
2
Thread Material/Surface Treatment
-- Please select --
A(Brass)
N(Brass+Electroless Nickel Plated)
3
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
X35(Body Color:Black Release Button Color:Light Gray)
4
-- UnSelected
-- Selected
-- Selection invalid