KQ2H Series Inch Size One-touch Fittings Connection Thread:UNF,NPT Male Connector With Sealant
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
05(Φ3/16")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
1
Bore Size
-- Please select --
33(NPT1/16)
34(NPT1/8)
35(NPT1/4)
36(NPT3/8)
37(NPT1/2)
2
Thread Material/Surface Treatment
-- Please select --
A(Brass)
N(Brass+Electroless Nickel Plated)
3
Male Thread Seal Method
-- Please select --
-(None)
S(With Thread Sealant)
4
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
5
-- UnSelected
-- Selected
-- Selection invalid