KQ2H Series Metric Size One-touch Fittings Stainless Steel Different Diameter Straight
Option configuration
Reset
Details
Model
-- Please select --
H(Different Diameter Straight)
1
Applicable Tubing O.D.
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
23(Φ3.2 mm)
2
Port Size
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
23(Φ3.2 mm)
3
Type
-- Please select --
1(Oval Type Release Button)
4
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: White Vaseline;Release Button Color: White)
5
-- UnSelected
-- Selected
-- Selection invalid