KQ2F-G Series Metric Size One-touch Fittings Stainless Steel Female Connector Connection Thread Rc
Option configuration
Reset
Details
Model
-- Please select --
F(Female Connector)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
3
Thread Material
-- Please select --
G(Stainless Steel 303)
4
Male Thread Seal Method
-- Please select --
-(Without Sealant)
5
Type
-- Please select --
-(Round Type Release Button)
1(Oval Type Release Button)
6
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: White Vaseline;Release Button Color: White)
7
-- UnSelected
-- Selected
-- Selection invalid