KQ2E-G Series Metric Size One-touch Fittings Stainless Steel Bulkhead Union (Interchangeable With KQ)
Option configuration
Reset
Details
Model
-- Please select --
E(Bulkhead Union)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
16(Φ16)
2
Port Size
-- Please select --
00(Same Diameter Tubing)
3
Thread Material
-- Please select --
G(Stainless Steel 303)
4
Type
-- Please select --
-(Round Type Release Button)
1(Oval Type Release Button)
5
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: White Vaseline;Release Button Color: White)
6
-- UnSelected
-- Selected
-- Selection invalid