KQ2C Series One-touch Fittings, Applicable Tubing: Metric Size Connection Thread:M, R, Rc, Color Cap
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
04A-(Φ4 mm)
04B-(Φ4 mm)
06(Φ6 mm)
06A-(Φ6 mm)
06B-(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
1
Color Cap
-- Please select --
B(Black)
BR(Brown)
BU(Blue)
CB(Sky Blue)
G(Green)
GR(Gray)
R(Red)
W(White)
Y(Yellow)
YR(Orange)
2
-- UnSelected
-- Selected
-- Selection invalid