KQ2C Series Metric Size One-touch Fittings Connection Thread:M,R,Rc Color Cap
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
02(Φ2 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
23(Φ3.2 mm)
1
Color Cap
-- Please select --
B(Black)
BR(Brown)
BU(Blue)
CB(Sky Blue)
G(Green)
GR(Gray)
R(Red)
W(White)
Y(Yellow)
YR(Orange)
2
-- UnSelected
-- Selected
-- Selection invalid