KQ2P Series One-touch Fittings, Applicable Tubing: Metric Size Connection Thread:M, R, Rc Plug
Option configuration
Reset
Details
Product’s Color
-- Please select --
-(Body:Black Release Button:Blue)
2(Body:White Release Button:Light gray)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
23(Φ3.2 mm)
2
-- UnSelected
-- Selected
-- Selection invalid