KQ2 Series Inch-size Uni One-touch Fittings, Applicable Tubing: Inch Size, Connection Thread: Rc, G, NPT, NPTF
Option configuration
Reset
Details
Product’s Color
-- Please select --
-(Body:Black Release Button:Blue)
2(Body:White Release Button:Light gray)
1
Type
-- Please select --
H(Male Connector)
L(Male Elbow)
T(Branch Tee、Tee Union)
U(Union Y)
W(Swivel Long Elbow)
Y(Male Run Tee)
2
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
05(Φ3/16")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
3
Port Size
-- Please select --
U01(Uni 1/8)
U02(Uni 1/4)
U03(Uni 3/8)
U04(Uni 1/2)
4
Made To Order
-- Please select --
-(Standard)
X2(Copper-Free)
X12(White Vaseline Specifications)
X17(Grease-Free Rubber Material: NBR (With fluorine coating) Release Button Color: Light Blue)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X39(Grease-free Rubber material: NBR (With fluorine coating) Release button color: Light blue Clean (Copper-free, air blow, double package))
X41(With Fixed Throttle)
5
-- UnSelected
-- Selected
-- Selection invalid