KQ2 Series Inch-size One-touch Fittings, Applicable Tubing: Inch Size Connection Thread:M, R, Rc
Option configuration
Reset
Details
Type
-- Please select --
E(Bulkhead Connector、Bulkhead Union)
H(Male Connector)
L(Male Elbow)
T(Branch Tee、Tee Union)
U(Union Y)
W(Swivel Long Elbow)
Y(Male Run Tee)
1
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
05(Φ3/16")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
2
Port Size
-- Please select --
00(Same tubing size)
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5X0.8)
3
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
4
Made To Order
-- Please select --
-(Standard)
X2(Copper-Free)
X12(White Vaseline Specifications)
X17(Grease-Free Rubber Material: NBR (With fluorine coating) Release Button Color: Light Blue)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X34(Rubber Material: FKM)
X39(Grease-free Rubber material: NBR (With fluorine coating) Release button color: Light blue Clean (Copper-free, air blow, double package))
X41(With Fixed Throttle)
X94(Grease-Free Rubber Material: FKM Release Button Color: Light Blue)
5
-- UnSelected
-- Selected
-- Selection invalid