KQ2 Series Inch-size One-touch Fittings, Applicable Tubing: Inch Size Connection Thread:UNF, NPT
Option configuration
Reset
Details
Product’s Color
-- Please select --
-(Body:Black Release Button:Red)
2(Body:White Release Button:Orange)
1
Type
-- Please select --
E(Bulkhead Connector、Bulkhead Union)
F(Female Union)
H(Male Connector, Straight Union, Different Diameter Straight)
K(45° Male Elbow)
L(Male Elbow, Union Elbow, Plug-in Elbow, Reducer Elbow)
LE(Bulkhead Male Elbow)
LF(Female Elbow)
R(Plug-in Reducer)
S(Hexagon Socket Head Male Connector)
T(Male Branch Tee, Union Tee)
TW(Cross)
U(BranchY, UnionY, Different dia. unionY,Plug-inY)
V(Universal Male Elbow)
VD(Double Universal Male Elbow)
VF(Universal Female Elbow)
VS(Hexagon Socket Head Universal Male Elbow)
VT(Triple Universal Male Elbow)
W(Extended Male Elbow)
X(Different diameter plug-in Y)
Y(Male Run Tee)
Z(Branch Universal Male Elbow)
ZD(Double Branch Universal Male Elbow)
ZT(Triple Branch Universal Male Elbow)
2
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
05(Φ3/16")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
3
Bore Size
-- Please select --
00(Same tubing size)
01(Φ1/8")
03(Φ5/32")
05(Φ3/16")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
32(10-32UNF)
33(NPT 1/16)
34(NPT 1/8)
35(NPT 1/4)
36(NPT 3/8)
37(NPT 1/2)
99(Same dia. Rod)
4
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
5
Made To Order
-- Please select --
-(Standard)
X2(Copper-Free)
X12(White Vaseline Specifications)
X17(With Differential Pressure Gauge (GD40-2-01)Aand IN-OUT Flange)
X23(Metal material: Stainless steel 303 Width across flats: Metric size)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X34(Rubber Material: FKM)
X39(Grease-free Rubber material: NBR (With fluorine coating) Release button color: Light blue Clean (Copper-free, air blow, double package))
X41(With Fixed Throttle)
X94(Grease-Free Rubber Material: FKM Release Button Color: Light Blue)
6
-- UnSelected
-- Selected
-- Selection invalid