KQ2 Series One-touch Fittings, Applicable Tubing: Metric Size Connection Thread:M, R, Rc
Option configuration
Reset
Details
Product’s Color
-- Please select --
-(Body:Black Release Button:Blue)
2(Body:White Release Button:Light gray)
1
Type
-- Please select --
D(Elbow Different Diameter Female Connector Module)
E(Bulkhead Connector、Bulkhead Union)
F(Female Union)
H(Male Connector, Straight Union, Different Diameter Straight)
K(45° Male Elbow)
L(Male Elbow, Union Elbow, Plug-in Elbow, Reducer Elbow)
LE(Bulkhead Male Elbow)
LF(Female Elbow)
LU(Male Branch Connector, Branch Union Elbow)
R(Plug-in Reducer)
S(Hex. Socket Head Male Connector)
T(Male Branch Tee, Union Tee)
TW(Cross)
TX(Different Diameter Cross)
TY(Different Diameter Cross)
U(BranchY, UnionY, Different dia. unionY,Plug-inY)
UD(Delta Branch, Different dia. Double Union “Y”)
V(Universal Male Elbow)
VD(Double Universal Male Elbow)
VF(Universal Female Elbow)
VS(Hexagon Socket Head Universal Male Elbow)
VT(Triple Universal Male Elbow)
W(Extended Plug-In Elbow, Extended Male Elbow)
X(Different diameter plug-in Y)
XD(Double plug-inY)
Y(Male Run Tee)
Z(Branch Universal Male Elbow)
ZD(Double Branch Universal Male Elbow)
ZF(Branch Universal Female Elbow)
ZT(Triple Branch Universal Male Elbow)
2
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
23(Φ3.2 mm)
3
Bore Size
-- Please select --
00(Same tubing size)
01(R1/8 Rc1/8)
02(R1/4 Rc1/4)
03(R3/8 Rc3/8)
04(Φ4 R1/2 Rc1/2)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
99(Same dia. Rod)
M5(M5X0.8)
M6(M6X1.0)
4
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
5
Made To Order
-- Please select --
-(Standard)
X2(Copper-Free)
X12(White Vaseline Specifications)
X17(Grease-Free Rubber Material: NBR (With fluorine coating) Release Button Color: Light Blue)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X34(Rubber Material: FKM)
X39(Grease-free Rubber material: NBR (With fluorine coating) Release button color: Light blue Clean (Copper-free, air blow, double package))
X41(With Fixed Throttle)
X94(Grease-Free Rubber Material: FKM Release Button Color: Light Blue)
6
-- UnSelected
-- Selected
-- Selection invalid