KP□T Series Clean One-touch Fittings For Driving Air Piping Union Tee
Option configuration
Reset
Details
Specifications
-- Please select --
G(Stainless Steel (Stainless Steel 304))
Q(Brass(Electroless Nickel Plated))
1
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
2
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
3
Made To Order
-- Please select --
-(Standard)
X53(With pipe tape)
X193(Grease-free Rubber Material:EPDM (Fluorine-coated) Gasket:M-5G3 (Stainless Steel 316, Special FKM) With Release Bushing, Guide Color: Natural)
4
-- UnSelected
-- Selected
-- Selection invalid