KP□H Series Clean One-touch Fittings For Driving Air Piping Straight Union
Option configuration
Reset
Details
Specifications
-- Please select --
G(Stainless Steel (Stainless Steel 304))
Q(Brass(Electroless Nickel Plated))
1
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
2
-- UnSelected
-- Selected
-- Selection invalid