KN Series Nozzles For Blowing Nozzle With Self-align Fitting
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
16(Φ16)
20(Φ20)
1
Nozzle Diameter
-- Please select --
100(Φ1)
150(Φ1.5)
200(Φ2)
250(Φ2.5)
300(Φ3)
350(Φ3.5)
400(Φ4mm)
600(Φ6mm)
2
-- UnSelected
-- Selected
-- Selection invalid