KM14 Series One-touch Fittings Manifold
Option configuration
Reset
Details
Port A Size
-- Please select --
04(4 mm)
06(6 mm)
08(8 mm)
1
Port B Size
-- Please select --
06(6 mm)
08(8 mm)
10(10 mm)
2
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
3
Seal Type
-- Please select --
S(With Sealant)
4
Number of Ports
-- Please select --
3(3)
5
Made To Order
-- Please select --
-(Standard)
X2(Copper-free (With Electroless Nickel Plated))
X12(Lubricant: White Vaseline Release Button Color: White)
X17(Grease-free Rubber Material: NBR (With Fluorine Coating) Release Button Color: Light Blue)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X34(Rubber Material: FKM)
X94(Grease-free Rubber Material:FKM(With Fluorine Coating) Release Button Color:Light Blue)
6
-- UnSelected
-- Selected
-- Selection invalid