KM Series Inch-Size One-touch Fittings Manifold
Option configuration
Reset
Details
Model
-- Please select --
11(Port A:One-touch Fitting Port B:One-touch Fitting)
12(Port A:One-touch Fitting Port B:NPT Thread)
1
Port A Size
-- Please select --
03(5/32")
07(1/4")
09(5/16")
2
Port B Size
-- Please select --
09(5/16")
11(3/8")
13(1/2")
35(NPT 1/4)
36(NPT 3/8)
3
Number of Ports
-- Please select --
6(6)
10(10)
4
Made To Order
-- Please select --
-(Standard)
X2(Copper-free (With Electroless Nickel Plated))
X12(Lubricant: White Vaseline Release Button Color: White)
X17(Grease-free Rubber Material: NBR (With Fluorine Coating) Release Button Color: Light Blue)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X34(Rubber Material: FKM)
X94(Grease-free Rubber Material:FKM(With Fluorine Coating) Release Button Color:Light Blue)
5
-- UnSelected
-- Selected
-- Selection invalid