KM Series One-touch Fittings Manifold
Option configuration
Reset
Details
Model
-- Please select --
11(Port A:One-touch Fitting Port B:One-touch Fitting)
12(Port A:One-touch Fitting Port B:Rc Female Thread)
13(Port A:One-touch Fitting Port B:One-touch Fitting)
15(Port A:One-touch Fitting Port B:One-touch Fitting Rod)
16(Port A:One-touch Fitting Port B:One-touch Fitting)
1
Port A Size
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
2
Port B Size
-- Please select --
02(Rc1/4)
03(Rc3/8)
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
3
Number of Ports
-- Please select --
3(3)
6(6)
10(10)
4
Made To Order
-- Please select --
-(Standard)
X2(Copper-free (With Electroless Nickel Plated))
X12(Lubricant: White Vaseline Release Button Color: White)
X17(Grease-free Rubber Material: NBR (With Fluorine Coating) Release Button Color: Light Blue)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X34(Rubber Material: FKM)
X94(Grease-free Rubber Material:FKM(With Fluorine Coating) Release Button Color:Light Blue)
5
-- UnSelected
-- Selected
-- Selection invalid