KGH Series Stainless Steel One-touch Fittings Different Diameter Straight
Option configuration
Reset
Details
Applicable Tubing O.D.a
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
1
Applicable Tubing O.D.b
-- Please select --
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
2
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
X17(Grease-free Rubber Material:NBR(With Fluorine Coating) Release Button Color:Light Blue)
X34(Rubber Material: FKM)
X39(Grease-free Rubber Material:NBR(With Fluorine Coating) Release Button Color:Light Blue Clean(Air Blow,Double Package))
X94(Grease-free Rubber Material:FKM(With Fluorine Coating) Release Button Color:Light Blue)
3
-- UnSelected
-- Selected
-- Selection invalid