KGD Series Stainless Steel One-touch Fittings Male Delta Union
Option configuration
Reset
Details
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
1
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
2
Sealant
-- Please select --
-(Without Sealant)
S(With Sealant)
3
Made To Order
-- Please select --
-(Standard)
X12(Lubricant:White Vaseline Release Button Color:White)
X17(Grease-free Rubber Material:NBR(With Fluorine Coating) Release Button Color:Light Blue)
X34(Rubber Material: FKM)
X39(Grease-free Rubber Material:NBR(With Fluorine Coating) Release Button Color:Light Blue Clean(Air Blow,Double Package))
X94(Grease-free Rubber Material:FKM(With Fluorine Coating) Release Button Color:Light Blue)
4
-- UnSelected
-- Selected
-- Selection invalid