KFV Series Insert Fittings Elbow Connector
Option configuration
Reset
Details
Applicable Tubing Size
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
1
Applicable Tubing/Sleeve Material
-- Please select --
-(Sleeve Material:Resin)
U(Sleeve Material:Resin)
N(Sleeve Material:Resin)
2
Made To Order
-- Please select --
-(Standard)
X2(Applicable To Non-copper Style (With Electroless Nickel Plated))
3
-- UnSelected
-- Selected
-- Selection invalid