KFG2L Series Inch Size Stainless Steel 316 Insert Fittings KFG2L-Inch Male Elbow
Option configuration
Reset
Details
Applicable Tube Size inchO.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
07(Φ1/4")
09(Φ9 mm)
11(Φ3/8")
13(Φ1/2")
1
Applicable Tube Size inchI.D.
-- Please select --
04(Φ5/32")
06(Φ6 mm)
22(Φ0.086")
25(Φ2.5 mm)
63(Φ1/4")
95(Φ3/8")
2
Connection Thread
-- Please select --
N01(NPT 1/8)
N02(NPT 1/4)
N03(NPT 3/8)
N04(NPT 1/2)
3
Sealant
-- Please select --
-(None)
S(With Thread Sealant)
4
-- UnSelected
-- Selected
-- Selection invalid