KFG2-F Series FDA Compliant Fittings Stainless Steel 316 Insert Fittings Applicable Tubing: Inch Size, Connection Thread: NPT Male Elbow
Option configuration
Reset
Details
Model
-- Please select --
L(Male Elbow)
1
Applicable Tube Size O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
2
Applicable Tube Size I.D.
-- Please select --
04(Φ5/32")
06(Φ0.236")
22(Φ0.086")
25(Φ0.098")
63(Φ1/4")
95(Φ3/8")
3
Connection Thread
-- Please select --
N01(NPT1/8)
N02(NPT1/4)
N03(NPT3/8)
N04(NPT1/2)
4
-- UnSelected
-- Selected
-- Selection invalid