KFG2-F Series FDA Compliant Fittings Stainless Steel 316 Insert Fittings Applicable Tubing: Metric Size, Connection Thread: R, Rc Male Connector
Option configuration
Reset
Details
Model
-- Please select --
H(Male Connector)
1
Applicable Tube Size O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
16(Φ16 mm)
2
Applicable Tube Size I.D.
-- Please select --
03(Φ3 mm)
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
09(Φ9 mm)
10(Φ10 mm)
13(Φ13 mm)
25(Φ2.5 mm)
75(Φ7.5 mm)
3
Connection Thread
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
4
-- UnSelected
-- Selected
-- Selection invalid