KFG2H□-E Series EHEDG Compliant Fittings Stainless Steel 316 Insert Fittings Applicable Tubing: Metric Size, Connection Thread: M, G
Option configuration
Reset
Details
Model
-- Please select --
H(Male Connector)
1
Applicable Tube Size O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
2
Applicable Tube Size I.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
09(Φ9 mm)
25(Φ2.5 mm)
75(Φ7.5 mm)
3
Connection Thread
-- Please select --
G01(G1/8)
G02(G1/4)
G03(G3/8)
G04(G1/2)
M5(M5X0.8)
4
-- UnSelected
-- Selected
-- Selection invalid