KFG2F Series Inch Size Stainless Steel 316 Insert Fittings KFG2F-Inch Female Connector
Option configuration
Reset
Details
Applicable Tube Size inchO.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
07(Φ1/4")
09(Φ5/16")
11(Φ3/8")
13(Φ1/2")
1
Applicable Tube Size inchI.D.
-- Please select --
04(Φ5/32")
06(Φ0.236")
22(Φ0.086")
25(Φ0.098")
63(Φ1/4")
95(Φ3/8")
2
Connection Thread
-- Please select --
N02(NPT 1/4)
N03(NPT 3/8)
3
-- UnSelected
-- Selected
-- Selection invalid