KF Series Insert Fittings
Option configuration
Reset
Details
Type
-- Please select --
E(Bulkhead Connector、Bulkhead Union)
F(Female Union)
H(Male Connector、Straight Union)
L(Male Elbow)
T(Branch Tee、Tee Union)
V(Swivel Elbow)
W(Swivel Long Elbow)
Y(Male Run Tee)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
2
Applicable Tubing/Sleeve Material
-- Please select --
-(Sleeve Material:Brass/Resin)
U(Sleeve Material:Resin)
B(Sleeve Material:Brass)
N(Sleeve Material:Resin)
3
Bore Size
-- Please select --
00(Same tubing size)
01(R1/8)
02(R1/4, Rc1/4)
03(R3/8, Rc3/8)
04(R1/2, Rc1/2)
4
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
5
Made To Order
-- Please select --
-(Standard)
X2(Copper-Free)
6
-- UnSelected
-- Selected
-- Selection invalid