KE Series Residual Pressure Release Valve With One-touch Fitting
Option configuration
Reset
Details
Type
-- Please select --
A(With One-touch Fitting Without A Push Button Guard)
B(With One-touch Fitting With A Push Button Guard)
C(Rc Thread With A Push Button Guard)
1
Applicable Tubing O.D.
-- Please select --
-(None)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
2
Bore Size
-- Please select --
-(None)
02(R1/4 Rc1/4)
03(R3/8 Rc3/8)
3
-- UnSelected
-- Selected
-- Selection invalid