KDM Series Inch-Size Rectangular Multi-Connector
Option configuration
Reset
Details
No. of Connecting Tubes
-- Please select --
10(10)
20(20)
1
Type
-- Please select --
-(Multi Connector)
P(Plug Side Only)
S(Socket Side Only)
2
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
07(Φ1/4")
09(Φ5/16")
3
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: White Vaseline Release Button Color: White)
X17(Grease-free Rubber Material: NBR (With Fluorine Coating) Release Button Color: Light Blue)
X39(Grease-free Rubber material: NBR (With fluorine coating) Release button color: Light blue Clean (Copper-free, air blow, double package))
X1526(Non-standard Mounting Panel Thickness(4 To 5 mm))
4
-- UnSelected
-- Selected
-- Selection invalid