KDM Series Plug-Socket Rectangular Multi-Connector
Option configuration
Reset
Details
Type
-- Please select --
P(Plug Side Only)
S(Socket Side Only)
1
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4mm)
06(Φ6mm)
07(Φ1/4")
08(Φ8mm)
09(Φ5/16")
23(Φ3.2)
2
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: White Vaseline Release Button Color: White)
X17(Grease-free Rubber Material: NBR (With Fluorine Coating) Release Button Color: Light Blue)
X29(Grease-free Rubber material: NBR (With Fluorine Coating) Release Button Color: Light Blue Copper-free (With Electroless Nickel Plated))
X39(Grease-free Rubber material: NBR (With fluorine coating) Release button color: Light blue Clean (Copper-free, air blow, double package))
X1526(Non-standard Mounting Panel Thickness(4 To 5 mm))
3
-- UnSelected
-- Selected
-- Selection invalid